ARIA Pressure Compensation Plug


ARIA Pressure Compensation Plug
ARIA Pressure Compensation Plug maintains constant pressure inside ARIA enclosures.
Details
Resources
Features
- Set of two pieces
- Mounting hole diameter is 1.50 inches (38mm)
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.