Tinned Aluminum Earthing and Neutral Double Busbar


Tinned Aluminum Earthing and Neutral Double Busbar
Earthing and Neutral Busbars are used to connect several earthing conductors within a panel and can be used in a variety of different applications such as switchgear and control equipment, electrical equipment, for wind and solar power generation and data centers.
Details
Resources
Related Products
Features
- Tinned aluminum bar allows for copper or aluminum conductor connections
- Use to connect several earthing conductors
- Chamfered holes allow for easy connections
- Tin plating is corrosion resistant
- Rigid bar
- Can be fixed using IRS Angle Support Bracket, DMH Metallic Spacer or DH Distance Holder and Spacer
- Quick and easy installation
- RoHS compliant
Specifications
Material | Aluminum |
Finish | Tinned |
Installation Manual / Instruction Sheet
Certifications
cUR ZMVV8.E323600
English
CAN/CSA-C22.2 No. 65
cUR ZMVV8.E323600
CAN/CSA-C22.2 No. 65
UR ZMVV2.E323600
English
ANSI/UL 486A-486B
UR ZMVV2.E323600
ANSI/UL 486A-486B
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.