Skip to main content
Please Select Your Country/Language Preferences

PH36603.jpg image Hover to magnify image or click to enlarge

Prefabricated Fence Clamp Assembly with Single Ground Lead

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper;Stainless Steel 18-8 (EN 1.4305);Stainless Steel 304 (EN 1.4301)
Finish Tinned
Data Copied
Metric   |   Imperial
A235-D-2G-2-RH
A235 Series
D Pipe Size B = 1 1/4"
C = 1 1/2"
D = 2"
E = 2 1/2"
F = 3"
G = 3-1/2"
H = 4"
2G Ground Lead Cable Code (AWG) 2C = 1/0 Stranded
2G = 2/0 Stranded
2Q = 4/0 Stranded
2 Ground Lead Length (feet)
RH Ground Lead Side LH = Left Hand
RH = Right Hand

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy