Skip to main content
Please Select Your Country/Language Preferences

PH20275.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cu-Bond Round Conductor

For decades, nVent ERICO has provided the market with high quality copper-bonded ground rods. nVent ERICO has taken that same concept in ground rods and made this into a revolutionary new grounding conductor. The core of the nVent ERICO Cu-Bond Round Conductor is a low carbon steel grade for improved flexibility in the field. The steel core is plated with nickel then electro-plated with a coating of copper. This electro-plating process helps ensure a long-lasting molecular bond between the copper layer and the steel.

The steel core of the conductor provides theft-deterrent benefits, making the conductor difficult to cut with hand tools. With this steel core, nVent ERICO Cu-Bond Round Conductor is a cost-effective alternative to 100% copper conductor. The copper surface of the conductor provides high conductivity and corrosion resistance properties.

Above grade, the unique properties of nVent ERICO Cu-Bond Round Conductor make it ideal for both horizontal and vertical placement. The conductor is well-suited as a lightning protection conductor when applied in accordance with the IEC 62305-3 Edition 2.0 standard.

In the utility industry, the product can be used as a distribution down-lead conductor or as part of a bonding kit for substation fences or equipment ground risers back to the grid. In telecom applications, the product can be used to connect an equipment ground to the ground grid, as a riser (down-lead) for towers, or as a grounding conductor for datacenter mesh bonding. They are also well suited for rail applications such as trackside bonding conductors and stray current conductors, grounding kits for trackside equipment, electrical traction power, as well as in substation, wayside shelters, and communication antenna equipment.

Below grade, nVent ERICO Cu-Bond Round Conductors are ideal as earthing and bonding conductors where copper theft may occur. They may be used as a buried ground grid conductor or electrode for wireless telecom towers, power distribution and transmission grounding in utility substations, large scale ground mount solar farms, petro-chemical and mining infrastructure in industrial facilities, and railway applications. The conductor also can be used as an interconnecting grounding conductor between wind towers or as a grounding grid at the base of a wind tower.

Read more Read less
  • UL (IEC)
  • cUL
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Plating Thickness 10mil
Plating Thickness 254µm
Material Copper-Bonded Steel
Complies With EN IEC® 62305-3 Edition 2;EN IEC® 62561-2;EN IEC 62561-2
Data Copied
Metric   |   Imperial
Conductor Physical Size Comparison
Conductor Size Approximate Diameter Cross Section
25 mm² 6.76 mm -
35 mm² 7.65 mm -
CBSC8 8.00 mm 50.27 mm²
50 mm² 8.89 mm -
CBSC10 10.00 mm 78.52 mm²
70 mm² 10.69 mm -
95 mm² 12.47 mm -
CBSC13 13.20 mm 138.07 mm²
CBSC14 14.20 mm 158.90 mm²
120 mm² 14.22 mm -
CBSC16 15.70 mm 199.84 mm²
150 mm² 15.75 mm -
185 mm² 17.65 mm -
CBSC18 17.70 mm 243.27 mm²
Conductivity Comparison
Part Number AWG (Ω/km)  CBSC Resistance per  Length Comparison mm² (Ω/km) CBSC Resistance per  Length Comparison
CBSC18 1/0 AWG 118.52% 50 mm² 110.82%
2 AWG 74.54% 35 mm² 77.57%
CBSC16 2 AWG 102.20% 35 mm² 106.36%
4 AWG 64.27% 25 mm² 75.97%
CBSC14 2 AWG 137.78% 25 mm² 102.42%
4 AWG 86.65% 16 mm² 65.55%
CBSC13 2 AWG 134.46% 25 mm² 99.95%
4 AWG 84.56% 16 mm² 63.97%
CBSC10 4 AWG 132.25% 16 mm² 100.05%
6 AWG 83.17% 10 mm² 62.53%
CBSC8 6 AWG 107.85% 16 mm² 129.73%
8 AWG 67.83% 10 mm² 81.08%
Fusing Current Irms (kA) - IEEE® 837 Annex C
Conductor Type Copper-bonded, Steel Core, Roda CBSC8 CBSC10 CBSC13 CBSC14 CBSC16 CBSC18
Conductor Cross Section in mm2 A 50.265 78.52 138.07 158.903 199.84 243.27
Initial Conductor Temperature in °C Ta 40 40 40 40 40 40
Time of Current Flow in Seconds tc 2 2 2 2 2 2
Maximum Allowable Temperature in °C Tm 1084 1084 1084 1084 1084 1084
Thermal Coefficient of Resistivity at Reference Temperature Tr ar 0.00378 0.00378 0.00378 0.00378 0.00378 0.00378
Resistivity of the Ground Conductor at Reference Temperature Tr in m&-cm rr 8.621 8.621 8.621 8.621 8.621 8.621
1/a0 or (1/ar) – Tr in °C K0 245 245 245 245 245 245
Thermal Capacity Factor in Joules/cm3/°C TCAP 3.846 3.846 3.846 3.846 3.846 3.846
Material Conductivity % 24.5 20.4 18.8 15.9 16.3 17.7
Fusing Current Calculation ß 84.73 84.73 84.73 84.73 84.73 84.73
I 4.79 7.48 13.16 15.15 19.05 23.19
I90% 4.31 6.74 11.84 13.63 17.14 20.87
I80% 3.83 5.99 10.53 12.12 15.24 18.55

Diagrams

Application images Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy