Heat Shrink Insulation, Straight
Hover to magnify image or click to enlarge
Heat Shrink Insulation, Straight
Details
Resources
CAD
Features
- Heat shrink tubing for insulating connections
Specifications
| Conductor Size, UL | 0.35" - 0.94" |
| Shrink Ratio | 4:1 |
| Color | Black |
| Material | Polyolefin |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.