Connection, Splice and Endseal Kit for BSA
Hover to magnify image or click to enlarge
Connection, Splice and Endseal Kit for BSA
RAYCHEM C25-01 is a heat-shrink power connection kit and is designed to terminate all RAYCHEM BSA and BTV heat tracing cables to non-hazardous junction boxes. CSE-05-DR kit combines a power connection, splice and an end seal heatshrinkable solution for BSA heating cable. E-02-AL is a cold applied end seal solution for BSA heating cable.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Features
- Heat-shrink and cold applied termination available
- Weather proof (IP68 rated) and reliable operation
- Due to the small sizes, the connection kits can be installed under the insulation, directly on the pipe
- The cold applied end termination is quick & easy to install without the need for heat gun
Specifications
Data Sheet
Installation Manual / Instruction Sheet


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.