Filter mat Fan, IP54, FIL


Filter mat Fan, IP54, FIL
Ready to use filter mat, to replace used filters within filter fans, and exhaust filters, to ensure that the enclosure's cooling capacity and protection degree is maintained.
Details
Benefits
Resources
Features
- Filter meshes for expulsion of the air from the cabinet. Available in four sizes and created as the external part of the FAN unit, they allow the hot air to be expelled from the cabinet while maintaining its ingressprotection rating
- Temperature range: -30 °C to +75 °C
- It is recommended to replace the filter each year or sooner depending on the environment
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.