Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U
Hover to magnify image or click to enlarge
Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2 Handle, 6 U
U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form.
Details
Resources
Features
- Front panel, 6 U
- Al extrusion, 2.5 mm, front anodized, rear conductive
- U-profile, shieldable with textile EMC gasket
- For IEL/IET/Trapeziform Type 2 handle
- Manufacturing process causes various surface structures to appear between 4 to 12 HP and 14 to 16 HP
- For front mounting, PCB fixing with 0.1" offset
- For Rear I/O mounting
Specifications
| Rack Height | 6U |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel for Handle (PIU) |
Catalog
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.