Hold Down Clip
Hover to magnify image or click to enlarge
Hold Down Clip
nVent RAYCHEM TraceTek TT-HDC hold down clips are plastic cable clips that can be attached to floors or other surfaces. TT1000-SC, TT3000-SC, and TT5000-SC sensing cables utilize the 6.35 mm (1/4") size TT-HDC, over-braided sensing cables utilizes the 12.7 mm (1/2") size TT-HDC.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install: small, lightweight
- Easy to design
Specifications
| Mounting | Adhesive |
| Color | Grey |
| Material | Plastic |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.