Side Cable Fixation Profiles For Power Distribution, MSCFS
Hover to magnify image or click to enlarge
Side Cable Fixation Profiles For Power Distribution, MSCFS
These fixation profiles, MSCFS, in galvanised steel are available off the shelf and allow for easy installation of incoming and outgoing cables on the side of cable sections on a power distribution enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Profiles to fix the cables easily in the side part of the cable section, the profiles must be fixed in the MSPM.
- Material: 2 mm galvanized steel.
- Delivery: 5 pieces with mounting material.
- The profiles are to be mounted onto cable section separation plates (MSPM)
- Profiles to fix the cables easily in the side part of the cable section, the profiles must be fixed in the MSPM
- Includes mounting hardware
- Package quantity: 5
Specifications
| Thickness | 0.08in |
| Thickness | 2mm |
| Material | Mild Steel |
| Finish | Plated |
Similar
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.