Skip to main content
Please Select Your Country/Language Preferences

PH41252.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
Characteristic Axial Loads from ETA 14-0135
Part Number Cracked Concrete C20/25 Non-Cracked Concrete C20/25 Standard Embedment Depth
LAM625 - 2.44 kN 25 mm
LAM830 - 3.21 kN 30 mm
LAM1040 - 4.23 kN 40 mm
LAM1250 - 5.92 kN 50 mm
Characteristic Axial Loads from ETA 14-0068 - for redundant non-structural systems
Part Number Cracked Concrete C20/25 Non-Cracked Concrete C20/25 Standard Embedment Depth
LAM625 0.80 kN 0.80 kN 25 mm
LAM830 1.20 kN 1.20 kN 30 mm
LAM1040 1.70 kN 1.70 kN 40 mm
LAM1250 2.60 kN 2.60 kN 50 mm

Diagrams

Application images Resources Video
nVent CADDY Concrete Fastening Solutions

Play

CADDY-2DANI-N00343-AnchorCalcSoftWare-EN-2311

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.

This catalog item is no longer available.

Please Note: Item is obsolete. Click below for recommended replacement.

Need technical support or a quote? We're here to help.
Contact Us Where to Buy