42-5 Wedge-Lok


42-5 Wedge-Lok
Catalog#: 42-5VI-15-LN
The Series 42-5 features a light weight design idea for aerospace applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- DSCC 89064 / DSCC CID 59789
- 5 segment, non-shafted design
- Flexible mounting options
- Profile 5.72 mm (0.225") x 5.72 mm (0.225")
- Weight 0.98 g/cm (0.088 oz/")
- Length 127.0 mm (5.0") to 304.8 mm (12.0"), 12.7 mm (0.5") increments
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Max expansion 6.98 mm (0.275")
- For cold wall applications
- Average clamp force (5", black anodized) = 319 lbs
- Torque limiting option available; ideal for 2nd level maintenance
- Screw actuated
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.