240 Card-Lok


240 Card-Lok
Catalog#: 240-4.80H
The Series 240 features a ligher weight, narrow profile ideal for densely populated enclosures.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- For cold wall applications
- Profile 6.10 mm (0.240") x 4.57 mm (0.180")
- 3 segment, non-shafted design
- Weight 0.86 g/cm (0.077 oz/")
- Flexible mounting options
- Min expansion 5.59 mm (0.220")
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- DSCC 84103 / DSCC CID 59590
- Screw actuated
- Average clamp force (4.80", black anodized) = 314 lbs
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.