Side Panels For Floor Standing Enclosures, SPM-NC
Hover to magnify image or click to enlarge
Side Panels For Floor Standing Enclosures, SPM-NC
These side panels will ensure that the ingress protection is maintained, which means that the electrical components will operate without any disturbances and protect personnel from injuries.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Easy one man assembly. Sealed by an extruded, one piece polyurethane gasket and mounted with 8 screws and new patented retainers. Can be replaced by the side door DNS.
- Protection: IP 55
- Pack quantity: 2 panels with mounting accessories.
- Material: 1.5 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Can be replaced by the side door DNS
- IP 55 | TYPE 12, 13 in combination with MCS
- IP66 | TYPE 4, 12, 13 in combination with MCS-HP
- Two panels with mounting accessories
Specifications
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.