Mild Steel Combinable Version Single Door Enclosure, NCS-HT
Mild Steel Combinable Version Single Door Enclosure, NCS-HT
The mild steel single door combinable floor standing enclosure range, NCS-HT, with a IP 55 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.
Details
Benefits
Resources
Features
- Material: Frame: 1.5 mm painted steel. Door: 2 mm painted steel. Rear, roof and side panels: 1.5 mm painted steel. Mounting plate: 2.5 mm galvanized steel. Bottom plates: 1 mm galvanized steel.
- Frame: Seam welded reversed open profiles with 25 mm hole pattern, according to DIN 43660. Including integrated external hole pattern.
- Door: Mounted with four hinges allowing left or right hand opening. Including door frame with 25 mm hole pattern.
- Rear panel: Fitted by M6 torx screws. Standard facilities for rear door mounting.
- Side panels: Supplied as an accessory.
- Roof panel: Removable.
- Lock: Espagnolette 4-point locking system. Does not interfere with the enclosure inner space. Standard double-bit lock with 3 mm insert.
- Bottom plates: Consists of three or four (D>600) pieces.
- Mounting plate: Double folded and slides into position. Adjustable in depth by steps of 25 mm, with the MPD02 accessory. Supplied, attached on the outside of the enclosure packaging.
- Earthing: All panels are earthed through their fittings and are equipped with a separate earthing stud.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 55 (tested by CPRI).
- Mounting requirements: Standard delivery ready for combined installation. For stand-alone installation add side panels.
- Delivery, R5 version: Frame with fitted door, rear panel, roof panel, bottom plates, mounting plate and door frames. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Packing material is recyclable.
- Delivery, R501 version: Frame with fitted door, rear panel, roof panel, bottom plates and door frames. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Packing material is recyclable.
- Delivery, R502 version: Frame with fitted door, rear door, roof panel, bottom plates, mounting plate and door frames. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Packing material is recyclable.
- Delivery, R503 version: Frame with fitted door, rear door, roof panel, bottom plates and door frames. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Packing material is recyclable.
- Delivery, R504 version: Frame with fitted door, rear door, roof panel, bottom plates, two mounting plates and door frames. Delivered on a pallet which is identical to the width of the enclosure to allow suiting without removal. Packing material is recyclable.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.