Internal Corner Baying Kit, CCM-NC


Internal Corner Baying Kit, CCM-NC
Brackets that provides secure and strong baying, which is especially relevant if the enclosures need to be lifted.
Details
Benefits
Resources
Video
Accessories
Features
- Description: For extra support when bayed enclosures are fully equipped and require lifting. Can be used together with SPD separation plates.
- Material: 3 mm zinc plated steel.
- Pack quantity: 4 brackets with mounting accessories.
Specifications
Installation Manual / Instruction Sheet


Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.