Handles, UDH-M


Handles, UDH-M
This swing handle will allow the enclosure to be easily opened and limits access to unauthorized personnel through the different locking options, that also includes padlocks.
Details
Benefits
Resources
Accessories
Features
- Description: Handle to replace the standard.
- Delivery: 1 piece with mounting accessories.
- Swing handle for polyester wall mounted enclosures
- The handle replaces the standard modular or compact polyester wall mounted enclosure handle/lock and offers many key or padlocking options
- The handle allows the door to be opened easily while limiting access to the enclosure via the different key options
- Locking handles with compatible keys maybe selected due to the specification set by the end user
- The security of the enclosure can be increased by using additional padlocks
- Machining is required for compact polyester wall mounted enclosures
- Locking inserts, LSSU must be ordered separately
- Description: UDH02 - For two profile half cylinder locks; UDH03 - For pad-locking (max dim. 10 mm)
Specifications
Color | Black |
Material | Mild Steel |
Finish | Textured |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.