Adjustment Profiles For Power Distribution, APK
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Adjustment Profiles For Power Distribution, APK
This profile, APK, can be continuously adjusted both in height and depth in an enclosure. Cage nuts, that may adjusted in width, can be fitted onto the profile to allow for flexible mounting of various components.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Description: Width profiles which allows for continuous adjustment of fixation cage nuts for components in height, depth and width. Panel builders can then fix any component in the desired position without machining.
- Material: 2,5 mm galvanized steel.
- Pack quantity: 1 pair.
- Requirements: To be assembled on CLPF depth profiles.
Specifications
| Thickness | 2.5mm | 
| Thickness | 14ga | 
| Finish | Galvanized | 
| Material | Mild Steel | 
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.