nVent ERIFLEX FleXbus Scissor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERIFLEX FleXbus Scissor
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                                      
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Scissor is used to cut the FleXbus Conductor over length
- Precision-ground, hardened blades
- Allows for a clean, smooth cut without causing crushing or deformation
- One-hand operation using ratchet principle
- Requires little hand force due to very high-transmission ratio
- Two-stage ratchet drive for easy cutting
- Compact, light design allows for simple handling, even in confined areas
- Guard provides added safety
- High-grade special tool steel, forged, oil-hardened
Specifications
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        IEC 61439-1 FleXbus 1X01084-06
      
      
              
          English,French
        
      
          
      IEC 61439-1
    
      





- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.