CABS Module Kit with Neutral
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        CABS Module Kit with Neutral
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
       
  
          
                    
      
    
  
        
                                                                                                      
Features
- Modules provide flexibility to select distance between phases and supports
- Installs quickly and easily
- Halogen free insulators
- RoHS compliant
Specifications
| Typical Application Current Rating | 400 - 4500 A | 
| Max Working Voltage, IEC (Ui) | 1000;1500 | 
| Finish | Electrogalvanized | 
| Material | Steel;Glass Fibre Reinforced Polyamide | 
| Complies With | IEC® 60439.1;IEC® 61439.1;IEC® 60695-2-11 (Glow Wire Test 960 °C) | 
| Flammability Rating | UL® 94V-0 | 
| Working Temperature | -40 to 130 °C | 
| Working Temperature | -40 to 266 °F | 
Certifications
        IEC 61439-1 EN Busbar Supports
      
      
              
          English
        
      
          
      IEC 61439-1 (2017)
    
      
        CE, ERIFLEX CABS 
      
      
              
          English
        
      
          
      EN 61439-1
    
      
        IEC 61439-1 FR Busbar Supports
      
      
              
          English
        
      
          
      IEC 61439-1 (2017)
    
      
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.