nVent ERICO Cadweld Plus Rail Joint Bond Kit, Signal, Tab Style
Hover to magnify image or click to enlarge
nVent ERICO Cadweld Plus Rail Joint Bond Kit, Signal, Tab Style
The nVent ERICO Cadweld joint bonds are intended to be welded to the head of the rail profile within the confines of the joint bar. To ensure connection integrity, the attachment shall be made using nVent ERICO Cadweld Plus welding material.
Details
Application images
Resources
Video
Features
- Offers usage of nVent ERICO Cadweld Plus easy electronic ignition
- Provides unchanging electrical resistance
- Superior corrosion resistance
- Easy installation, with minimum installer training required
- Simple and highly-portable installation equipment
- Equally usable on old, worn, or new rails
- Highly durable
Specifications
| Rail Type | 85 lb to 141 lb T-Rail Sections |
| Material | Cadmium Bronze;Copper |
| Bond Terminal Style | Tab |


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.