Side Mounting Kit, BPF
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Side Mounting Kit, BPF
The side mounting kit allows for a vortex cooler to be installed in the field and in many different positions outside of the enclosure, which means it can be used in many different applications. Without this kit, the vortex cooler can still be installed in the field, but only on the enclosure's roof.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: The side mounting kits make mounting on the side of an electrical enclosure possible when there is limited space on the top. The side mounting kit maintains the TYPE / IP rating. They mount in a standard electrical knockout.
- Material: Aluminium in BPF9001 and 9002, and stainless steel 303 in BFP9003 and 9004.
- Pack quantity: 1 piece.
- The vortex cooler can be easily installed in the field even when there is not enough space for the installation on the enclosure's roof
- The side mounting kit provides customers with more mounting possibilities enabling it to be used in more applications
- They mount in a standard electrical knockout
Specifications
| Material | Aluminum; Stainless Steel | 
| Finish | Brushed | 
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.