Universal Busbar Supports, EUBS
        
        Hover to magnify image or click to enlarge
      
        Universal Busbar Supports, EUBS
This busbar support, EUBS, is available for one, two, or three bars up to 120 x 10 mm. The support can be mounted either at the top or bottom of the enclosure. It is available off the shelf and tested according to IEC 61439. This support is required when a high level of mounting flexibility is required.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Busbar support up to 4500A to be mounted horizontally or vertically. Mounts directly to the enclosure frame or with help of CLPF profiles. Available in one/two/three bars per phase for bar thickness 10 mm, and width from 30 to 120 mm.
 - Working temperature: -40ºC up to 130ºC.
 - Material: Reinforced polyamide and steel. Halogen free.
 - Delivery: Busbar support with mounting material.
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.