Polymer Marshalling Box
Hover to magnify image or click to enlarge
Polymer Marshalling Box
nVent RAYCHEM JB-MB-xx/16MM2 is a range of hazardous area approved marshalling boxes for powering multiple short heat tracing circuits from a single supply point. Typically used to split a power cable into multiple subsequent heat-tracing feeders. Includes multiple power cable glands and stopping plugs, depending on type.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install, easy to maintain
- Hazardous area approved
- Various marshalling combinations possible
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| For Ex-Zone Gas | 1, 2 |
| For Ex-Zone Dust | 21, 22 |
| Max Conductor Cross Section | 25 mm² |
| IP Rating | IP66 |
| Mounting | Wall/Support Bracket Mounted |
| Ambient Temperature | −55 to 55 °C |
| Ambient Temperature | −67 to 131 °F |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.