MI Cold Leads, Pre-Terminated, Double Ended (PCED)
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        MI Cold Leads, Pre-Terminated, Double Ended (PCED)
nVent RAYCHEM PCED are a range of mineral insulated (MI) double ended pre-terminated cold leads to facilitate occasional on-site termination and eventual repairs. The standard PCED consists of 2.4 m of MI cold lead cable, pre-terminated at each extremity with a factory seal, a gland assembly and 300 mm insulated flexible tails. They are available in copper and alloy 825 sheath and in different gland materials.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                  
Features
- Factory tested and assembled in a controlled manufacturing environment for optimum repair quality
- Reliable during long life: 30 year product warranty available
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.