MODO Swing Frame
Hover to magnify image or click to enlarge
MODO Swing Frame
Adapted to install 19-inch components that have to be frequently checked, such as instruments.
Details
Resources
Features
- 19 inch, full height in front, decreased by 7U in back, 250mm depth, installed 50mm away from front door
- 100kg maximum load
- Opened in the same direction as front door
- One per package, mounting hardware included
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.