Air Terminal Base, Pipe Mount, Imperial Thread
Hover to magnify image or click to enlarge
Air Terminal Base, Pipe Mount, Imperial Thread
Details
Resources
Related Products
Features
- Mounts air terminal to horizontal pipe or vertical pipe using Right Angle Extension Adaptor
- Provided with cable clamp to support cable next to pipe
Specifications
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.