Skip to main content
Please Select Your Country/Language Preferences

A10000471 Hover to magnify image or click to enlarge

NGC-30 Series, Voltage Sensing Module

nVent RAYCHEM NGC-30 Series - Voltage Sensing Module is a card rack board module that monitors the actual voltage being used by the NGC-30-CRM/CRMS.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Height 3.54 in
Width 9.76 in
Voltage Rating 12 V
Height 89.9 mm
Width 248 mm
Voltage Rating Type DC
Operating Temperature −40 to 140 °F
Operating Temperature −40 to 60 °C
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing