NGC-30 Series, Current Sensing Board
Hover to magnify image or click to enlarge
NGC-30 Series, Current Sensing Board
nVent RAYCHEM NGC-30 Series - Current Sensing Board is a card rack board module that provides current sensing (ground-fault and line).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Easy to install
- Mounted in the NGC-30 panel
Specifications
| Voltage Rating | 12 V |
| Voltage Rating Type | DC |
| Operating Temperature | −40 to 140 °F |
| Operating Temperature | −40 to 60 °C |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.