Rail Profile Template
Hover to magnify image or click to enlarge
Rail Profile Template
Details
Resources
Video
Related Products
Features
- Provides specific, safe and easy positioning of hole height on the rail profile
- Universal rail profile templates can accommodate multiple rail profiles
- Suitable for use with nVent ERICO SBMV2, SBMV4, SBME48VDC and SBME230VAC rail drill machines
- Installs easily on rail drill machines
Specifications
| Hole Size (HS) | 1/4" |
| Diameter (Ø) | 2.13" |
| Hole Size (HS) | 6.5 mm |
| Diameter (Ø) | 54 mm |
| Material | Steel |
Brochure
Technical Handbook

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.