Double Cable Bracket with Plug
        
        Hover to magnify image or click to enlarge
      
        Double Cable Bracket with Plug
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Ideal for smaller runs of cables
 - Up to two plastic conduit clips can be attached to the bracket allowing the support of cables and conduits using a single hole in the concrete
 - Flexible clip retains shape and allows for cables to be inserted after installation
 - Cables are neatly installed providing a consistent and professional appearance
 - Low profile allows for installations in tight spaces
 - Tool-free push-in installation after hole has been drilled into the concrete
 - Halogen free
 - UV-stabilized
 
Specifications
Catalog
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.