280HTS High Thermal Sawtooth Card-Lok
The 280HTS features a unique sawtooth profile design that provides advanced thermal performance and clamping force compared to similarly sized card locks for superior thermal dissipation and protection in high shock and vibration applications. The 280HTS can be a drop in replacement for most existing Series 280 card lok applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Features
- New sawtooth profile design for advanced thermal performance
 - Profile 9.27 mm (0.365") x 9.65 mm (0.375")
 - Weight 2.50 g/cm (0.0.22 oz/")
 - Length 71.12 mm (2.8") to 325.12 mm (12.80"), 12.7 mm (0.5") increments
 - Flexible mounting options
 - Average clamp force at 113 N-cm (10"-lbs) torque 554 kg (1219 lbs)
 - Screw actuated
 - Max expansion 11.68 mm (0.460")
 - Available with black anodized or electroless nickel plating
 - For cold wall applications
 
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Approval Agency Certificate
Data Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.