Skip to main content
Please Select Your Country/Language Preferences

A10000067 Hover to magnify image or click to enlarge

GREEN LEAF Programmable Thermostat

nVent RAYCHEM GREEN LEAF is a modern design 'wall flush mounted' programmable thermostat for electrical floor heating. It can work in floor or room sensing mode or in room sensing mode with floor temperature limiter. Eco Design compliant thanks to the following functions: Room temperature control, with open window detection. For more details, please consult the Commissioning sheet (INST324 or EU2550). RAYCHEM GREEN LEAF is a modern design 'wall flush mounted' programmable thermostat for electrical floor heating. It can work in floor or room sensing mode or in room sensing mode with floor temperature limiter. Eco Design compliant thanks to the following functions: Room temperature control, with open window detection. For more details, please consult the Commissioning sheet (INST324 or EU2550).

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing