nVent CADDY Speed Link Light Pack with Nail Gun Bracket
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Speed Link Light Pack with Nail Gun Bracket
The nVent CADDY Speed Link Light Pack with Nail Gun Bracket includes a precut length (1m and 2m) of 1mm wire rope riveted to an angle bracket designed for direct fastening together with an ultra-low-profile locking device. Contractors can quickly and safely install it to the concrete ceiling using a wide range of nail guns to support and secure lighting and signage.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Complete system includes wire, locking device and concrete nail gun insert bracket
 - Clips onto nozzle of gas or battery-actuated nail guns allowing for hands-off installation at structure or from the floor using a pole
 - Longer leg angle bracket for tool clearance
 - Quickly and easily attaches to concrete, steel or composite metal decking
 
Specifications
| Static Load Safety Factor | 5:1 | 
| Material | Steel;Brass | 
| Finish | Electrogalvanized | 
| Width (W) | 0.49" | 
| Height (H) | 0.83" | 
| Thickness (T) | 2ga | 
| Thickness (T) | 6.5 mm | 
| Width (W) | 12.5 mm | 
| Height (H) | 21 mm | 
| Angle (a) | 60 ° | 
Installation Manual / Instruction Sheet


- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.