Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle


Plug-In Unit Kit for FMC, Chromated, Shielded (Textile) With Handle
The FMC bezel are in accordance with Vita 57.1 specification. Covers the cut out in the overall front panel.
Details
Resources
Features
- In accordance with Vita 57.1 specification
- For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
- Al-Profile plug-in unit with IEL handle
Specifications
Rack Width | 4HP |
Material | Aluminum |
Finish | Anodized; Passivated |
Product Type | Front Panel |
Type | Front Panel with Handle (PIU) |
EMC Shielding | Yes |
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.