Fan Control Module FCM3


Fan Control Module FCM3
Details
Resources
Features
- The fan control module (FCM3) is a standalone fan controller for 12 or 24 V fans
- Up to 6 fans can be monitored and controlled
- Signal monitoring of up to 6 temperature sensors
- Monitoring of 3.3 V, 5 V, 12 / 24 V and -12 V voltages
- FCM3 supply voltage: 12 to 24 V
- Can control status LEDs for Over Temp, Fan Fail, 3.3 V, 5 V, 12 / 24 V and -12 V
- In case of overheating or the failure of a fan, the other fans will be set to full speed
- Status information can be queried via SMBus interface
- Suitable for a 4 wire fan with PWM
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.