EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO 19" Subrack Kit for Backplane, Shielded, CompactPCI
EMC Shielded subrack for backplane mounting, for CPCI application.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Subrack with side panel type F ("flexible") for CompactPCI plug-in units with high insertion and withdrawal forces
 - Aluminum construction
 - Rear horizontal rail for backplane mounting with insulation strip
 - Internal and external dimensions in accordance with: IEC 60297-3-100, -101, - 102, -103, -104, IEEE 1101.1, IEEE 1101.10/11
 - Modifications such as cutouts, different finishes or dimensions available
 - EMC of approximately 40 dB at 1 GHz, 30 dB at 2 GHz, assuming that the front is covered with shielded front panels, testing in accordance with VG 95373 part 15
 - Supplied as space-saving flat-pack
 - IP 20, in accordance with IEC 60529
 - Horizontal rail type "Heavy"
 
Specifications
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| Product Type | Subrack/Chassis | 
| EMC Shielding | Yes | 
Installation Manual / Instruction Sheet
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.