ETS-05 Electronic Thermostat
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ETS-05 Electronic Thermostat
nVent RAYCHEM ETS-05 hazardous area electronic surface sensing thermostats provide accurate temperature control for heating cables. The ETS-05 is available as an Ambient sensing thermostat and as line sensing thermostat. The ETS-05-L is adjustable to 199 °C, ETS-05-H up to 499 °C. ETS-05 has a LED to indicate status of the thermostat, heating cable and sensor. The ETS-05 is available with an alarm relay for remote monitoring.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Simple to install and operate
- Temperature set by digital rotary switches inside the enclosure
- PT100 sensor supplied with 2m cable
- Available with earth plate
- Alarm relay optional
Specifications
| Thermostat Type | Electronic Thermostat | 
| Material | Glass Fiber Reinforced Polymer | 
| IP Rating | IP66 | 

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
