VJ Mounting Plate Standoff


VJ Mounting Plate Standoff
VJ Mounting Plate Standoffs add space behind VJ Enclosure mounting plates.
Details
Resources
Features
- Adds spacing behind mounting plate
- "Spacing varies from .25"" (6mm) to 3.81"" (97mm)"
Specifications
Material | Aluminum |
Finish | Mill |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.