Straight Tube Section Feed-Through Fiberglass


Straight Tube Section Feed-Through Fiberglass
Feed-Through Fiberglass Hinged-Cover, Type 12, 3R Straight Tube Sections are used for enclosing wire and cable in wireway runs. The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications. Tubes are available in lengths from 12 inch to 120 inch.
Details
Resources
Features
- Feed-Through Fiberglass Hinged-Cover, Type 12, 3R Straight Tube Sections are used for enclosing wire and cable in wireway runs
- The temperature and chemically-resistant fiberglass protects in corrosive or dirty indoor or outdoor applications
- Tubes are available in lengths from 12 inch to 120 inch
Specifications
Color Code | ANSI 61 |
Material | Fiberglass |
Color | Gray |
Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.