Stainless Steel Concept Wallmount Multi 1/4 Turn Latch 4X
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Stainless Steel Concept Wallmount Multi 1/4 Turn Latch 4X
For indoor or outdoor applications that require corrosion protection from chemicals and water, Concept enclosures house larger controls and feature streamlined styling with an attractive stroked finish, flush quarter-turn latches and an integral door ramp that ensures the door gasket sealing surface aligns with the enclosure body for secure closure.
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File Number E61997
Mounting brackets required to meet UL/CSA external mounting requirements.
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requirements
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Seams continuously welded and ground smooth
- Minimum-width body flange provides maximum body opening
- Corner formed doors
- External formed 90-degree body flange
- Stainless steel quarter-turn latches with flush slotted insert provided on three sides of enclosure door
- Integral door alignment device to properly align door and gasket to body offset
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for direct mounting or for optional external mounting brackets
- Stainless steel hidden hinges
- Doors are interchangeable and easily removed by pulling clip-style hinge pins
- Provision on door for thermoplastic data pocket
- Provision on door for optional doorstop kit
- Seamless foam-in-place gasket
- Self-grounding latch system with double seal
- Bonding provision on door; grounding stud on body
- Furnished hardware kit consists of panel mounting nuts, panel grounding hardware and sealing washers for wall-mounting holes
- Installation instructions
Specifications
| Finish | Brushed #4 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.