Rack Panels


Rack Panels
Rack Panels mount to rack angles and can be used for mounting components or as a blanking plate. All panels are flat with oblong holes positioned at EIA standard spacing. Mounting hardware is sold separately. The recommended fastener package kit is ECNSM6.
Details
Resources
Features
- Available in aluminum or painted steel; steel is RAL 7035 textured light-gray polyester powder paint
- Aluminum panels are 0.125-in. thick 5052-H32 alloy; steel panels are 12 gauge
- All panels are flat with oblong holes positioned at EIA standard spacing (rack units)
- Mounting hardware sold separately; recommend use of ECNSM6
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.