Quick Channel Nut Kit (QCN)


Quick Channel Nut Kit (QCN)
In collaboration with nVent CADDY, nVent HOFFMAN is proud to offer an enclosure mounting kit utilizing the CADDY Quick Channel Nut (QCN). For enclosure installation on both shallow and deep profile strut with standard 1-5/8-inch (41mm) widths, easy to use QCNs with their “push-to-install” design replace finicky strut channel spring nuts. Rapid and reliable installation through the following simple steps: push QCNs into strut, align QCNs with enclosure, and secure enclosure to QCNs with supplied bolts.
Details
Resources
Features
- Each 4QCNKIT contains a quantity of four QCNs and four steel bolts with a ¼-20 thread, maximum torque of 10 ft-lbs (44Nm)
- QCN is constructed from spring steel and features the nVent CADDY Armour finish
- Consult QCN configuration images below showing forces F1, F2, and F3, and stated acceptability for a given enclosure in the A90P1 enclosure tables
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.