Skip to main content
Please Select Your Country/Language Preferences

PROLINEVentedTopwFanTray Product Photo Hover to magnify image or click to enlarge

ProLine Vented Top with Integral Fan Tray

The ProLine Vented Top with Integral Fan Tray provides a cooling/ventilation solution for electronic and networking applications. An integral fan tray with three pre-wired and mounted fans provides up to 200-300 CFM of exhaust. The deeper vented tops (500- through 800-mm deep) have integral fan trays with cutouts for mounting additional fans (see Additional Fans table). Accessory fan kits (consisting of three pre-wired fans) can be installed to provide additional airflow. Unused fan positions are provided with covers to prevent short-circuiting of airflow.

Read more Read less

Industry Standards

UL Component Recognized; Type 1; File No. E61997

This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.

NEMA/EEMAC Type 1

IEC 60529, IP20

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.52mm
Thickness 16ga
Color Light Gray
Color Code RAL 7035
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.