ProLine G2 Frame Printer Shelf


ProLine G2 Frame Printer Shelf
The ProLine G2 Frame Printer Shelf mounts directly to a modular frame and can be used for supporting a continuous feed printer or other applications where multiple pull-out shelves are desired.
Details
Resources
Features
- Lower shelves are vertically adjustable
- The entire unit slides out 17 in. (431 mm) from the enclosure, allowing easy accessibility
- Fits 600- or 800-mm wide frames that are 600 mm deep or greater
- White, polyester powder paint finish
Specifications
Thickness | 1.52mm |
Thickness | 16ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.