ProLine G2 Disconnect Mounting Subpanel


ProLine G2 Disconnect Mounting Subpanel
ProLine G2 Disconnect Components are used with ProLine G2 Disconnect Frames and Doors to configure a custom Disconnect Enclosure Solution for widths >1000 mm wide. These components are identical to the standard ProLine G2 components (i.e. ProLine G2 Solid Tops, Gland Plates, Mounting Subpanel) with the exception that the center support is offset 100mm (to accommodate the hinged mullion).
Details
Resources
Features
- Disconnect specific mounting subpanels are required for frames greater than 1000mm in width; any width 1000mm or less uses a standard mounting subpanel
- 10 gauge (3.0 mm) mild steel; conductive plated option only
- Includes eight sets of EZ-Load Glide Blocks, BV-M6 and Hex Bolts for securing
- Similar in construction and function to the standard mounting subpanel, but with 100mm offset mounting holes near the middle of the subpanel, due to the presence of the disconnect mullion door in the enclosure solution
- Disconnect mounting subpanel comes standard with Disconnect Package
Specifications
Thickness | 3.4mm |
Thickness | 10ga |
Finish | Galvanized |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.