ProLine G2 Center Upright


ProLine G2 Center Upright
Center Uprights are vertical channels that attach to the frame (top and bottom). They are frequently used in wider frames to facilitate the installation of 19-in. rack accessories.
Details
Resources
Features
- 12-gauge (2.5 mm) mild steel construction
- RAL 7035 textured light-gray polyester powder paint finish
- Features a 25-mm DIN standard, alternating rectangular and round hole pattern, which matches the vertical hole pattern of the frame
- Sold individually and include mounting hardware
- Can be used in 800-, 1000-, 1200- and 1600-mm wide frames to facilitate the installation of accessories for 600-mm wide frames and 19-in. rack accessories
Specifications
Thickness | 2.66mm |
Thickness | 12ga |
Color | Light Gray |
Finish | Powder Coated |
Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.