HN 3R Filter Fan Exhaust Grille


HN 3R Filter Fan Exhaust Grille
HN 3R Filter Fan Exhaust Grilles have a unique click-fit design which quickly install into enclosure wall; no tools or fasteners required. Grilles open with the flick of a finger and remains attached after opening for easy access to the filter.
Industry Standards
UL/cUL Listed; File No. E482010
CE
EAC
Type 12, 3R standard
IP55 standard on all models except HN04
Details
Resources
Features
- Click-fit design quickly installs into enclosure wall; no tools or screws required
- Opens with the flick of a finger for easy filter replacement
- Enclosure side wall mounting
- Standard rope gasket provides proper seal to the enclosure
- Similar cut-out sizes as other filter fan manufacturers
- Hinged grille remains attached after opening
- Size range from 4 in. (102 mm) to 12 in. (305 mm)
Specifications
Color | Black |
Material | Plastic |
Color Code | RAL 9005 |
Finish | Smooth Matte |
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.