Skip to main content

Please Select Your Country/Language Preferences

LEDMAG_MagneticKitHvyDutyLight Photo Hover to magnify image or click to enlarge

Heavy Duty Magnetic Mounting Kit

The heavy-duty magnetic mounting kit can be used to secure any device or component to a flat steel surface. Each kit includes 2 magnets with a minimum holding load of 25 kg on each side. Supplied with two 10-32 nylon wing nuts and two flat washers for mounting on any bracket.

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.