Skip to main content

Please Select Your Country/Language Preferences

VerticalGridStraps Product Photo Hover to magnify image or click to enlarge

Full-Height Vertical Grid Straps

Grid Straps provide a vertical extension of the frame holes in the sides of the ProLine frame. They are sold in pairs with mounting hardware included. Three-row 25-mm hole spacing allows the use of cage nuts or front-loading cage nuts.

Read more Read less Print This Page
Details

Features

Specifications

Thickness 1.9mm
Thickness 14ga
Finish Galvanized
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.